2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

533320903

Expand Table
EN
1/5
Code
CODE
Description
DESC
Type
TIP
Rivet size
RF
Rivet body material
BM
Nail material
NM
Rivet head
RH
Head dimension
D [mm]
Mandrel diameter
C [mm]
Version
VERSION
SSMIN [mm]
SSMAX [mm]
Grip range
SS [mm]
1
2
3
4
533320703
RIV.RAME CH.OTTONE 3,2X7 SCAT FAR
standard
3.2x7
Natural copper
Brass
Round
6.5
2
Delivery condition
0.5
4
0.0
533320903
RIV.RAME CH.OTTONE 3,2X9 SCAT FAR
standard
3.2x9
Natural copper
Brass
Round
6.5
2
Delivery condition
4.0
6
0.0
533340703
RIV.RAME CH.OTTONE 3,4X7 SCAT FAR
standard
3.4x7
Natural copper
Brass
Round
7.0
2
Delivery condition
0.5
4
0.0
533340903
RIV.RAME CH.OTTONE 3,4X9 SCAT FAR
standard
3.4x9
Natural copper
Brass
Round
7.0
2
Delivery condition
4.0
6
0.0
Show compressed display (4 configurable products)
Order number533320903
ShorttextCOPPER RIVETS - BRASS NAIL
Latest change20.04.2021 13:46:32
Unit

Classifications

CNS

CNSERPBASE Object Properties